Categories

 
Currency

CTR-CD10BK Pump & Fan Controller With Display, Black

[Replaced By CTR-KSM100]
Part No. CTR-CD10BK This product is archived and displayed for information only. It is no longer available for purchase. Released: 07 November 2008

The CTR-CD10 is a speed control and temperature monitoring unit in a 5.25" drive bay profile. It includes all features found in Koolance's top-end cooling systems, with a newly revised controller circuit for operation with a Koolance with 12V DC pumps.

  • Temperature monitoring of 3 sensors (included), each with adjustable alarm and power shutdown settings
  • Full range speed control for 12VDC
  • Pump has 10 user levels, with output up to 3A
  • Fans can be run automatically based on temperature, or set with 10 user levels
  • Fan output up to 2A on each connector

The CTR-CD10 has two 3-pin fan outputs. To connect more than two fans, simply add them together with a wiring harness. The pump output is also 3-pin, requiring a Molex 4-pin adapter if using the Koolance PMP-450/S pump.


General
Weight 0.80 lb (0.36 kg)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.