Categories

 
Currency

MB-ASR2E Water Block (ASUS Rampage II Extreme Motherboard)

Part No. MB-ASR2E This product is archived and displayed for information only. It is no longer available for purchase. Released: 05 January 2009

The MB-ASR2E water block is designed exclusively for the ASUS Rampage II Extreme motherboard. It liquid cools the northbridge and southbridge chipsets, along with nearby components. Materials include copper with anti-corrosive nickel plating and an acrylic top. G 1/4 BSPP fitting threading.

NOTE: Other products recommended for the ASUS Rampage II Extreme VReg area include 2 x MVR-40, 1 x MVR-PLTAS72, and 1 x MVR-PLT76.


General
Weight 1.00 lb (0.45 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.