Categories

 
Currency

DRAM Water Block for MB-ASR2E

Part No. MB-ASR2E-DRAM This product is archived and displayed for information only. It is no longer available for purchase. Released: 13 February 2009

The MB-ASR2E-DRAM (not V2 model) water block handles the DRAM/QPI interconnect circuit on the ASUS Rampage II Extreme motherboard. It attaches directly to the Koolance MB-ASR2E cooler, intercepting one fitting socket.


General
Weight 0.50 lb (0.23 kg)
Wetted Materials Nickel-Plated Copper, Nickel-Plated Brass, PMMA Acrylic, Silicone

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.