TMS-EB200 Expansion Board
Released: 06 March 2009
The TMS-EB200 Expansion Board doubles the amount of components which TMS-200 can monitor and control. Added features include:
- 1 extra 12V DC pump
- 1 extra flow meter (Koolance INS-FM16, INS-FM17/N, or INS-FM18)
- 3 extra fans
- 5 extra temperature sensors (10K Ohm)
The TMS-EB200 Expansion Board will not function without the TMS-200 Main Board. Please see the TMS-200 product page for notes on specific hardware compatibility.
NOTE: If TMS-200 is installed into a motherboard slot, installing the TMS-EB200 Expansion Board will require an additional motherboard slot due to their combined height. Alternatively, both will fit in a 5.25" bay using the tray provided with the TMS-200 Main Board.
Components included: TMS-EB200 expansion board, mounting screws, 5 x temperature sensors, 3 x 3-pin fan wire extensions, 1 x 3-pin pump wire extension.
| General | |
| Weight | 1.00 lb (0.45 kg) |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.