Koolance will be closed Nov. 24-25th for the Thanksgiving holiday. Orders placed after 12PM Pacific on Wed., Nov. 23rd will ship on Monday, Nov. 28th.close
Currency

Radiator, 4x120mm 30-FPI Copper

RoHS Certified
SKU: HX-CU1320V
Availability: In Stock

Orders for FedEx placed in the next 19 hours, 6 minutes ship on our next business day.
Price:
1 at $75.99
10 at $74.02
25 at $72.04
50 at $70.07
100 at $69.47
250 at $68.49
500+ at $67.89
Qty:   Add to Cart


   - OR -   
Add Fan Posts?
Add Fan Grills?
Add Fan Wiring Harness?
Add Fans?
Add Fittings?

HX-CU1320V is a low profile copper core radiator designed for four 120mm fans. With a fin density of 30 FPI (fins per inch), it offers best performance with higher air flow. It has a dual pass coolant design, and is G 1/4 BSPP (parallel) thread for hose fittings. 30mm (1.18") long mounting screws are included for 25mm thick fans (see Koolance radiator screw packs for additional options).

General
Weight 2.70 lb (1.22 kg)
Materials Brass/Copper
Max Pressure @ 25°C 2kgf/cm2 (28.5psi)
Max Temperature 150°C (302°F)
Radiators
Fan Capacity 4 x 120mm
Fins Per Inch (FPI) 30
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
hx-cu1320v_g4.gif

hx-cu1320v_g1.gif

hx-cu1320v_g2.gif

hx-cu1320v_g3.gif

hx-cu1320v_g0.gif

Tags: 120mm, Radiator, 4-Fan,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.