Categories

 

Tubing Adapter Single, Barb for ID 08mm (5/16in), G 1/4 BSPP

SKU: ADT-V08GB In-Stock Icon In Stock FedEx orders in next 7 hrs, 52 mins ship today.
Price:   $3.24
Volume Pricing
10 : $3.09
25 : $3.04
50 : $2.94
100 : $2.84
250 : $2.81
500 : $2.79
1000+ : $2.76
RoHS Certified
ID: 8mm (0.315")
Intended Tubing Size

Single 8mm (5/16in) ID hose barb adapter to female G 1/4 BSPP threading. To use with a G 1/4 BSPP (parallel) thread water block or radiator, combine with Koolance ADT-XMM.


General
Weight 0.09 lb (0.04 kg)
Materials Brass, Nickel Plating
Max Pressure @ 25°C 10kgf/cm2 (142.2psi)
Max Temperature 120°C (248°F)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.