Koolance will be closed Nov. 24-25th for the Thanksgiving holiday. Orders placed after 12PM Pacific on Wed., Nov. 23rd will ship on Monday, Nov. 28th.close
Currency

CPU-LN2 Liquid Nitrogen Evaporator

RoHS Certified
SKU: CPU-LN2
Released: 08 May 2009
This product is archived and displayed for information only. It is no longer available for purchase.

The Koolance CPU-LN2 is a "DIY" processor evaporator pot for liquid nitrogen or dry ice cooling. A nickel-plated solid copper cold plate is combined with a black acetal container. Mounting hardware includes a thick acetal top bracket, steel back plate, back plate insulating pads, and various mounting hardware. Moisture insulation is not included. The supplied bracket supports the following processor sockets:

  • AMD AM2, AM2+, AM3, and 939/940/754 processors (64, Opteron, X2, FX, Sempron)
  • Intel LGA 1366 (Core i7)
  • Intel LGA 775 (Quad, Core 2 Duo, Core Duo, Extreme, Pentium)
  • Intel 478 (Pentium 4, D, EE, M, Celeron)
  • Intel Xeon (603, 604, LGA771)
  • *Intel LGA 1156 is possible with an extra bracket and some minor modification.
General
Weight 3.50 lb (1.59 kg)
Materials Nickel-Plated Copper, POM Acetal
Tags: CPU, Pot, LN2,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.