Categories

 
Currency

VID-NX295S Water Block (NVIDIA GeForce GTX 295 Video Card), Single Board

Part No. VID-NX295S This product is archived and displayed for information only. It is no longer available for purchase. Released: 09 June 2009

The new Koolance VID-NX295S is a combined GPU and memory cooler for high-end water cooling of NVIDIA GeForce GTX 295 cards (single video board models) in single or multi video configurations. It combines a solid copper cold plate, nickel plating, and a thick acrylic jacket. A rear full coverage aluminum heat sink plate is included.

The VID-NX295S targets all primary heat-producing regions of the GTX 295, including the voltage regulators. Fitting threading is standard G 1/4 BSPP. For multiple card configurations, video connectors are also available.

NOTE: This product is based on the original reference board layout. It will not fit video cards which have been changed from the original AMD or NVIDIA reference spec.


General
Weight 2.25 lb (1.02 kg)
Wetted Materials Nickel-Plated Copper, Nickel-Plated Brass, Gold-Plated Brass, PMMA Acrylic, Silicone

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.