Add...
120mm to 140mm Bracket Adapter
Availability: In Stock
Orders for FedEx placed in the next 2 hours, 24 minutes ship today.
Price:
| 1 at
$11.99 | |
5 at $11.72 | |
10 at $11.46 | |
25+ at $11.19 |
Steel plate adapter to allow the Koolance BKT-HX001 radiator mounting bracket to mount 140mm fan grills.
| General | |
| Weight | 0.30 lb (0.14 kg) |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
3D Model - bkt-adt120140.step.zip
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.