Add...
O-Ring, 15.0 x 1.5mm EPDM
Availability: In Stock
Price:
| 1 at $0.49 | |
5 at $0.48 | |
10 at $0.47 | |
25+ at $0.45 |
Koolance EPDM o-ring gasket used in some products. 15.0mm outer diameter, 1.5mm thickness. (See here for product chart.)
| General | |
| Weight | 0.00 lb (0.00 kg) |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.