Categories

 
Currency

CPU-360 Water Block (AMD/Intel Processor), Rev1.1

[Replaced By CPU-400I]
Part No. CPU-360 This product is archived and displayed for information only. It is no longer available for purchase. Released: 05 February 2010

Following the extremely successful CPU-350 comes Koolance's latest high-performance CPU water block. The CPU-360 uses an advanced microfin cold plate (0.25mm fins, 0.30mm channels), o-ring sealed impingement plate, and an optimized flow path to yield best performance with relatively low coolant restriction.

The CPU-360 contains a copper cold plate with brass top. As with all Koolance products, nickel plating is added to improve corrosion resistance. Two universal steel mounting brackets are included for mainstream Intel and AMD processors. The CPU-360 has standard G 1/4 BSPP threading for any Koolance fitting diameter. Please select the desired fitting type for this base model (it does not include fittings).

The CPU-360 supports most boards using the following processors:

  • AMD socket AM2, AM2+, AM3
  • AMD socket F/1207 (with separate BKT-CP021K)
  • AMD socket G34 (with separate BLT-CPAMDG34)
  • Intel socket LGA 1155/1156
  • Intel socket LGA 1366
  • Intel socket LGA 775

General
Weight 0.80 lb (0.36 kg)
Wetted Materials Nickel-Plated Copper, Nickel-Plated Brass, Stainless Steel, EPDM
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.