Categories

 
Currency

Pump Reservoir Base for PMP-300/420/500/600 (60mm OD)

Part No. PMP-CNT300T In-Stock Icon In Stock Fedex orders placed now will ship on April 26th.
$23.99
Volume Pricing
Qty 1 : $23.99/ea
10 : $23.39
25 : $22.79
50 : $22.20
100 : $22.02
250 : $21.72
500+ : $21.54
RoHS Certified
Add Related Products Pump

PMP-CNT300T is an acetal reservoir base for the Koolance PMP-300, PMP-420, PMP-500, and PMP-600 (sold separately). Koolance 60mm OD acrylic reservoir bodies can be directly connected to the PMP-CNT300T. The fitting on the reservoir side can be pointed in any direction before tightening to the pump.

Pump and reservoir side O-rings, a removable stainless steel liquid partition, and nickel-plated brass attachment fitting are included.


General
Weight 0.25 lb (0.11 kg)
Fitting Thread G 1/4 BSPP
Max Pressure Tolerance @ 25°C 2kgf/cm2 (28.5psi)
Max Temperature Tolerance 70°C (158°F)
Wetted Materials Nickel-Plated Brass, POM Acetal, Stainless Steel, EPDM
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.