Categories

 
Currency

Search

Search

Products meeting the search criteria

Display:
Show
Sort By
CHC-120 Water Block (Motherboard Chipset)
[Archived][Replaced By CHC-122]
Put heatpipes to shame. The CHC-120 is designed to provide high efficiency liquid cooling for motherboard northbridge chipsets. Versatile mounting hardware allows the CHC-120 to cool almost all types of mainboards, or heat sources up to approxi ...
CHC-125 Water Block (Motherboard Chipset)
[Archived][Replaced By CHC-122]
The CHC-125 has improved heat transfer over the earlier CHC-120-V06. It is designed to provide high efficiency liquid cooling for motherboard northbridge or southbridge chipsets (including those below PCI-Express cards), or heat sources up to appr ...
CHC-A05 Water Block (Motherboard Chipset) [06mm, 1/4in]
[Archived]
With a maximum heat rating of 30W, the CHC-A05 is well suited for motherboard northbridge and southbridge chipsets with narrow clearance (below video cards, etc.). It also includes a bracket compatible with Intel "hook mount" style motherboards ...
GPU-180-H06 Water Block (Video/Motherboard Chipset) [06mm, 1/4in ID]
[Archived]
Featuring a very efficient 200W patented design, the GPU-180-H06 is Koolance's lowest-profile chipset cooler. It is created from high density solid copper and plated in gold. Created from high density solid copper and plated in gold, the GPU- ...
GPU-180-L06 Water Block (Video/Motherboard Chipset) [06mm, 1/4in ID]
[Archived]
Featuring a very efficient 200W patented design, the GPU-180-L06 has 360-degree rotational fittings to achieve a variety of mounting directions on video card or motherboard chipsets. Created from high density solid copper and plated in gol ...
GPU-180-V06 Water Block (Video/Motherboard Chipset) [06mm, 1/4in ID]
[Archived]
Featuring a very efficient 200W patented design, the GPU-180-V06 has perpendicular fittings for components with little side clearance (ideal for motherboard Northbridge chipsets). Created from high density solid copper and plated in gold, ...
CHC-A03 Water Block (Video/Motherboard Chipset) [06mm, 1/4in]
[Archived]
Ideal for removing loud motherboard fans, the 20W aluminum chipset cooler fits most AMD Athlon, AMD Duron, Intel P-III, and Intel Celeron motherboard Northbridge chipsets.
CHC-A01 Water Block (Video Chipset) [06mm, 1/4in]
[Archived]
Aluminum slim-design cooler for video chipsets up to 20 Watts.
CHC-35-D06 Water Block (NVIDIA GeForce 7800/7900 Video VReg) [06mm, 1/4in ID]
[Archived]
The CHC-35-D06 is for GeForce 7800/7900 GTX voltage regulator circuits. It is a high density copper block with 24k gold plating inside and out. It replaces the rear "VREG" heat sink of 7800GTX and 7900GTX video cards when liquid cooling the ...
CHC-25-L06 Water Block (AMD Radeon 1800/1900/1950 Video VReg) [06mm, 1/4in ID]
[Archived]
The CHC-25-L06 is a liquid cooler for Radeon 1800XL/XT, 1900XT/XTX, and 1950XT/XTX voltage regulator circuits. It replaces the rear "VREG" heat sink of these video cards when liquid cooling the main GPU (which removes the default air flow). ...
CHC-37-L06 Water Block (NVIDIA GeForce 7800/7900 Video VReg) [06mm, 1/4in ID]
[Archived]
The CHC-37-L06 is for GeForce 7800/7900 GTX voltage regulator circuits. It is a high density copper block with rotational L-fittings and 24k gold plating inside and out. It replaces the rear "VREG" heat sink of 7800GTX and 7900GTX video card ...
CHC-120-V06 Water Block (Motherboard Chipset) [06mm, 1/4in ID]
[Archived][Replaced By CHC-122]
Put heatpipes to shame. The CHC-120-V06 is designed to provide high efficiency liquid cooling for motherboard northbridge or southbridge chipsets (including those below PCI-Express cards). Versatile mounting hardware allows the CHC-120-V06 to cool ...
CHC-36-D06 Water Block (Motherboard Chipset) [06mm, 1/4in ID]
[Archived]
The CHC-36-D06 is a low profile northbridge/southbridge chipset cooler made of copper and plated in 24k gold. Flexible mounting hardware allows it to mount virtually any type of motherboard, including "hook style" heat sink mounts.