Infrared Liquid Level Sensor
Part No. SEN-LVLIR01
In Stock
Fedex orders placed now will ship on April 26th.
$54.49
Volume Pricing |
---|
Qty 1 : $54.49/ea |
5 : $52.14 |
10 : $49.80 |
25+ : $47.45 |
Koolance infrared liquid level sensor. Total length of sensor = 29mm (1.14in). Nickel plated brass, G 1/4 BSPP threading.
- Input: 5-12VDC
- Output: 0V when in liquid, 3.5-10.5V in air
- Current: 20mA max @ 12V
- Connector: Molex 5264, 3-wire
- Pinout: blue = output, black = ground, red = input (5-12VDC)
- Wire length: 700mm
General | |
Weight | 0.08 lb (0.04 kg) |
Fitting Thread | G 1/4 BSPP |
Max Pressure Tolerance @ 25°C | 1.5kgf/cm2 (21.3psi) |
Max Temperature Tolerance | 70°C (158°F) |
Wetted Materials | Nickel-Plated Brass, EPDM, PMMA Acrylic |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Diagram - sen-lvlir01_d1.pdf
3D Model - sen-lvlir01.step.zip
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected