Currency

Koolance Case Badge

RoHS Certified
SKU: STK-MIS002P
Availability: Out Of Stock

Orders for FedEx placed in the next 4 hours, 35 minutes ship today.
Price:
1 at $1.49
5 at $1.45
10 at $1.41
25+ at $1.36


   - OR -   

Koolance case badge, full aluminum with reflective insignia and adhesive backing. 1 x 1" (25.4 x 25.4mm) square.

General
Weight 0.05 lb (0.02 kg)
Tags: Sticker,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.