Liquid Level Sensor, 70mm
Volume Pricing |
---|
Qty 1 : $15.99/ea |
5 : $15.54 |
10 : $15.08 |
25+ : $14.63 |
Koolance liquid level sensor with column float and 2-pin connector. Circuit is normally open until float reaches the bottom of the metal column. Total length = 77mm (3"), with 70mm (2.76") below the knurled cap. Nickel plated brass, G 1/4 BSPP threading.
NOTE: SEN-LVL70 is a magnetic reed open/close contact switch intended for signals in the 50-100mA range. It should not be used on higher power outputs like fan headers or controllers.
General | |
Weight | 0.08 lb (0.04 kg) |
Fitting Thread | G 1/4 BSPP |
Max Pressure Tolerance @ 25°C | 10kgf/cm2 (142.2psi) |
Max Temperature Tolerance | 80°C (176°F) |
Wetted Materials | Nickel-Plated Brass, Stainless Steel, PP, EPDM, SmCo5 |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected