Currency

Related Products

MVR Heat Transfer Plate, 84mm

RoHS Certified
SKU: MVR-PLT84
Availability: In Stock

Orders for FedEx placed in the next 1 hours, 9 minutes ship today.
Price:
1 at $8.99
5 at $8.84
10 at $8.69
25+ at $8.54
Qty:   Add to Cart


   - OR -   

Heat transfer plate for Koolance MVR-40 VReg water block. Dimensions = 84mm x 16mm (3.3" x 0.63"). Nickel-plated copper. Heat transfer material included.

General
Weight 0.17 lb (0.08 kg)
Tags: VReg, MOSFET, Plate,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.