Categories

 
Currency

Fitting Coupling Adapter, *Black* Female-Female, G 1/4 BSPP

Part No. ADT-XFF-BK In-Stock Icon In Stock FedEx orders placed in the next 9 hrs, 30 mins ship today.
$3.49
Volume Pricing
Qty 1 : $3.49/ea
10 : $3.31
25 : $3.25
50 : $3.13
100 : $3.01
250 : $2.98
500 : $2.95
1000+ : $2.92
RoHS CertifiedREACH Certified

The Koolance Fitting Coupling Adapter provides a convenient coupler for converting between any two G 1/4 BSPP (parallel) thread fittings. Easily adapt any tubing diameter to another, for example, or a swiveling connection to a hose barb.

NOTE: Koolance G 1/4 BSPP (parallel) thread fittings are recommended for this product due to their short thread length (4mm). Other brands of G 1/4 BSPP fittings may need trimming to fit this product.


General
Weight 0.03 lb (0.01 kg)
Fitting Thread G 1/4 BSPP
Max Pressure Tolerance @ 25°C 15kgf/cm2 (213.4psi)
Max Temperature Tolerance 120°C (248°F)
Wetted Materials Brass
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
Diagram - adt-xff_d1.pdf
3D Model - adt-xff.step.zip

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.