O-Ring, 10.5 x 1.5mm EPDM


RoHS Certified
SKU: ORG-S8E
Availability: In Stock

Orders for FedEx placed in the next 18 hours, 41 minutes ship on our next business day.

Price:
1 at $0.49
5 at $0.48
10 at $0.47
25+ at $0.45
Qty:   Add to Cart


   - OR -   

Koolance EPDM o-ring gasket used in some products. 10.5mm outer diameter, 1.5mm thickness. (See here for product chart.)

General
Weight 0.00 lb (0.00 kg)
Max Temperature 120°C (248°F)

Tags: O-ring,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.