Categories

 
Currency

PC3-425SL Liquid Cooling System, Silver [06mm, 1/4in]

Part No. PC3-425SL This product is archived and displayed for information only. It is no longer available for purchase. Released: 02 November 2004

The PC3-425SL is Koolance's first aluminum mid-tower system. With a new compact design, the PC3-400 series provides easier assembly, a blue LED temperature display, top liquid coolant plug, and more drive mounting space. Ideal for single CPU, video card, and hard drive liquid cooling, this entry-level system is also the lightest Koolance chassis available (13lbs/5.9kg).

  • 3 radiator fan speeds, including one automatic mode
  • Top coolant fill plug
  • Lian-Li aluminum chassis
  • Tool-less detachable front panel
  • Front USB 2.0 ports
  • Two front 80mm fans with filter included, single rear 80mm optional

General
Weight 0.00 lb (0.00 kg)
Cooling Systems
Display Type LED
Fans 2 x 80mm (84CFM)
Max Flow Rate (10-13mm ID) R-PMP01
Power Source 12 VDC
Radiator Aluminum
Temperature Sensors 55K Thermistor

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.