Fans, Grills
Koolance offers a variety of quality dual ball-bearing fans. Quiet, low-RPM and performance, high-RPM models are available in 80mm, 120mm, 140mm and 220mm sizes.
Showing 1 to 10 of 10 (1 Pages)
Fan, 120x38mm, 184CFM
Part No. FAN-12038HBK-184
Part No. FAN-12038HBK-184
Koolance high quality, dual ball-bearing fan. [WARNING: This is a high amperage, high speed fan. Fan grills are highly recommended for safety!]
Dimensions: 120x120x38mm
Type: Dual Ball-Bearing
Connector: 3-pin (3-wire with tach ...
$28.99
Fan, 140x25mm, 91CFM
Part No. FAN-14025HBK
Part No. FAN-14025HBK
Koolance high quality, dual ball-bearing fan.
Dimensions: 140x140x25mm
Type: Dual Ball-Bearing
Connector:3-pin (3-wire with tachometer)
Rated Voltage: 12VDC
Current: 0.20A
Speed: 1700RPM (max)
Static Pre ...
$21.49 $17.95
Fan, 220x30mm, 40.5CFM, Blue LED
Part No. FAN-22030HLED
Part No. FAN-22030HLED
Koolance high quality, dual ball-bearing fan with blue LEDs.
Dimensions: 220x220x30mm
Type: Dual Ball-Bearing
Connector: 3-pin (3-wire with tachometer)
Rated Voltage: 12VDC
Current: 0.34A
Speed: 800RPM (max) ...
$23.99 $9.95
Fan, 120x25mm, 108CFM
Part No. FAN-12025HBK
Part No. FAN-12025HBK
Koolance high quality, dual ball-bearing fan.
Dimensions: 120x120x25mm
Type: Dual Ball-Bearing
Connector: 3-pin (3-wire with tachometer)
Rated Voltage: 12VDC
Current: 0.28A
Speed: 2600RPM (max)
Static Pr ...
$11.99
Fan, 120x25mm, 90CFM
Part No. FAN-12025MBK
Part No. FAN-12025MBK
Koolance high quality, dual ball-bearing fan.
Dimensions: 120x120x25mm
Type: Dual Ball-Bearing
Connector: 3-pin (3-wire with tachometer)
Rated Voltage: 12VDC
Current: 0.20A
Speed: 2200RPM (max)
Static Pr ...
$10.99
Fan, 120x38mm, 116CFM
Part No. FAN-12038HBK
Part No. FAN-12038HBK
Koolance high quality, dual ball-bearing fan.
Dimensions: 120x120x38mm
Type: Dual Ball-Bearing
Connector: 3-pin (3-wire with tachometer)
Rated Voltage: 12VDC
Current: 0.75A
Speed: 2600RPM (max)
Static Pr ...
$12.99 $8.95
Fan, 140x25mm, 91CFM, Blue LED
Part No. FAN-14025HLED
Part No. FAN-14025HLED
Koolance high quality, dual ball-bearing fan with blue LEDs.
Dimensions: 140x140x25mm
Type: Dual Ball-Bearing
Connector: 3-pin (3-wire with tachometer)
Rated Voltage: 12VDC
Current: 0.2A
Speed: 1700RPM (max) ...
$21.49 $11.95
Fan, 220x30mm, 41CFM
Part No. FAN-22030HBK
Part No. FAN-22030HBK
Koolance high quality, dual ball-bearing fan.
Dimensions: 220x220x30mm
Type: Dual Ball-Bearing
Connector: 3-pin (3-wire with tachometer)
Rated Voltage: 12VDC
Current: 0.34A
Speed: 800RPM (max)
Static Pre ...
$23.99 $9.95
Showing 1 to 10 of 10 (1 Pages)
Stay Connected