Categories

 
Currency

Ambient Liquid Cooling

Ambient Liquid Cooling

Ambient, or LAAC (liquid assisted air cooling) products dissipate heat from liquid by way of a radiator with forced airflow. They are ideal for applications where the liquid does not need to reach ambient room temperature. Koolance's performance ratings use a 25°C delta-T, meaning the rated amount of heat is being dissipated with liquid 25°C above the air temperature. The greater a system's performance rating is relative to the actual heat load, the closer to ambient temperature the liquid can reach.

Display:
Show:
Sort By:
ALR-4500A Liquid Cooling System
ALR-4500 is Koolance's highest performing ambient liquid cooling system. It can be oriented in horizontal or vertical orientations, and is rack-mountable. This model contains a large eight x 120mm fan aluminum radiator, providing roughly 4300W of ...
$2,238.49
ALR-4500C Liquid Cooling System
ALR-4500 is Koolance's highest performing ambient liquid cooling system. It can be oriented in horizontal or vertical orientations, and is rack-mountable. This model contains a large eight x 120mm fan copper/brass radiator, providing roughly 4600W ...
$2,419.99
Expected May 13
ALH-2000 Liquid Cooling and Heating System (Rev.1.3)
ALH-2000 is an ambient liquid cooling system with heating capabilities to maintain a steady temperature for a non-constant heat load, or for a cold plate/sample which must stay near or above the ambient room temperature. ALH-2000 monitors cool ...
$1,935.99
ALX-1450-P400 Modular Liquid Cooling System (Rev.2.4)
Koolance's ALX series are powerful liquid cooling systems with expandable thermal capacities and software logging. ALX-1450-P400 provides approximately 1450W of cooling using a dual fan radiator. This version includes the RPM-ALX400 and HXM-AL ...
$989.99
Expected May 13
ALX-750-P400 Modular Liquid Cooling System (Rev.2.4)
Koolance's ALX series are powerful liquid cooling systems with expandable thermal capacities and software logging. ALX-750-P400 provides approximately 750W of cooling using a single fan radiator. This version includes the RPM-ALX400 and HXM-AL ...
$931.99
Expected May 13
ALX-2000-P400 Modular Liquid Cooling System (Rev.2.4)
Koolance's ALX series are powerful liquid cooling systems with expandable thermal capacities and software logging. ALX-2000-P400 provides approximately 2000W of cooling using a triple fan radiator. This version includes the RPM-ALX400 and HXM- ...
$1,052.99
Expected May 13
ERM-3K3UC Liquid Cooling System
ERM-3K3UC is a rack-mountable or free standing ambient liquid cooling system. This model contains a large nine x 120mm fan copper/brass radiator, providing roughly 2400W of cooling with a 25°C ambient delta. Just add tubing, fittings, coolant, and ...
$1,693.99 $1,493.99
ERM-3K3UA Liquid Cooling System
ERM-3K3UA is a rack-mountable or free standing ambient liquid cooling system. This model contains a nine x 120mm fan aluminum radiator, providing roughly 2700W of cooling with a 25°C ambient delta. Just add tubing, fittings, coolant, and connect t ...
$1,512.49 $1,312.49