Categories

 
Currency

HXM Modules for ALX

HXM Modules for ALX

These are heat exhanger units for Koolance ALX modular (expandable) cooling systems.

Display:
Show:
Sort By:
HXM-ALX1450 Heat Exchanger Module for ALX Series
HXM-ALX1450 is a dual fan heat exchanger for Koolance's ALX modular cooling systems. When combined with an RPM reservoir and pump module (sold separately), the heat dissipation is approximately 1450W. Front fitting threads are G 1/4 BSPP, and the ...
$302.49
HXM-ALX2000 Heat Exchanger Module for ALX Series
HXM-ALX2000 is a triple fan heat exchanger for Koolance's ALX modular cooling systems. When combined with an RPM reservoir and pump module (sold separately), the heat dissipation is approximately 2000W. Front fitting threads are G 1/4 BSPP, and th ...
$362.99
HXM-ALX750 Heat Exchanger Module for ALX Series
HXM-ALX750 is a single fan heat exchanger for Koolance's ALX modular cooling systems. When combined with an RPM reservoir and pump module (sold separately), the heat dissipation is approximately 750W. Front fitting threads are G 1/4 BSPP, and the ...
$241.99