Koolance will be closed May 29th for Memorial Day. Orders placed after 12PM Pacific on Friday, May 26th will ship on Tuesday, May 30th.close

Categories

 

QD1H Series

QD1H Series

The QD1H series includes couplings for 3mm (1/8 inch) internal diameter hose and is physically the smallest size. No-spill quick disconnect couplings which push to connect with a negligible amount of coolant freed.



 

ID: 03mm (1/8in)

ID: 03mm (1/8in) (2)

No-spill quick disconnect couplings which push to connect with a negligible amount of coolant freed. The QD1H series includes couplings for 3mm (1/8 inch) ID hose.

 

Threaded

Threaded (3)

No-spill quick disconnect couplings which push to connect with a negligible amount of coolant freed. The QD1H series includes couplings for 3mm (1/8 inch) ID hose.