Categories

 

ID: 13mm (1/2in)

Hose fittings for PVC, PE, PU, and other flexible tubing. Includes straight and elbow (90 degree angled) versions with barbed or compression styles in black and nickel coating. Also includes swivel-lock and bulkhead panel mounted options. 13mm (1/2in) loops can provide the highest flow rate and are the least restrictive.



 

Thread: G 1/4 BSPP

Thread: G 1/4 BSPP

G 1/4 BSPP parallel theaded fittings with o-ring gasket. Hose fittings for PVC, PE, PU, and other flexible tubing. Includes straight and elbow (90 degree angled) versions with barbed or compression styles in black and nickel coating. Also includes swivel-lock and bulkhead panel mounted options. 13mm (1/2in) loops can provide the highest flow rate and are the least restrictive.

 

Thread: NPT 1/4

Thread: NPT 1/4

NPT 1/4 tapered theaded fittings for use with Teflon tape. Hose fittings for PVC, PE, PU, and other flexible tubing. Includes straight and elbow (90 degree angled) versions with barbed or compression styles in black and nickel coating. Also includes swivel-lock and bulkhead panel mounted options. 13mm (1/2in) loops can provide the highest flow rate and are the least restrictive.