ID: 06mm (1/4in)

ID: 06mm (1/4in)

Hose fittings for PVC, PE, PU, and other flexible tubing. Includes straight and elbow (90 degree angled) versions with barbed or compression styles in black and nickel coating. Also includes swivel-lock and bulkhead panel mounted options. 6mm (1/4in) fittings are an effective choice for low clearance applications like rack mounted and blade servers.



 

Thread: G 1/4 BSPP

Thread: G 1/4 BSPP (10)

G 1/4 BSPP parallel theaded fittings with o-ring gasket. Hose fittings for PVC, PE, PU, and other flexible tubing. Includes straight and elbow (90 degree angled) versions with barbed or compression styles in black and nickel coating. Also includes swivel-lock and bulkhead panel mounted options. 6mm (1/4in) fittings are an effective choice for low clearance applications like rack mounted and blade servers.

 

Thread: NPT 1/4

Thread: NPT 1/4 (3)

NPT 1/4 tapered theaded fittings for use with Teflon tape. Hose fittings for PVC, PE, PU, and other flexible tubing. Includes straight and elbow (90 degree angled) versions with barbed or compression styles in black and nickel coating. Also includes swivel-lock and bulkhead panel mounted options. 6mm (1/4in) fittings are an effective choice for low clearance applications like rack mounted and blade servers.