Pumps (Bare)
Koolance magnetic centrifugal coolant pumps range from 12 to 24 Volts DC. A spinning impeller pushes coolant through the loop. This category is for pumps only.
Showing 1 to 6 of 6 (1 Pages)
PMP-600 Pump, G 1/4 BSP
Part No. PMP-600
Part No. PMP-600
PMP-600 provides the highest overall output among Koolance's 24V pumps. A mounting bracket is included.
Maximum Flow Rate: 20L/min (5.3 gal/min)
Maximum Head Pressure: 11m (36ft)
Motor: Brushless DC
Power Consumption (at ...
$114.99
Expected May 13
PMP-420 Pump, G 1/4 BSP
Part No. PMP-420
Part No. PMP-420
The Koolance PMP-420 is a small size pump (about 48mm x 48mm x 69mm) with good output. A mounting bracket is included.
Maximum Flow Rate: 11L/min (2.9 gal/min)
Maximum Head Pressure: 5.8m (19ft)
Motor: Brushless DC
Power ...
$72.49
PMP-500 Pump, G 1/4 BSP
Part No. PMP-500
Part No. PMP-500
The Koolance PMP-500 offers a high flow rate and very high static head pressure at just 12V. A mounting bracket is included.
Maximum Flow Rate: 16L/min (4.2 gal/min)
Maximum Head Pressure: 7.5m (24.6ft)
Motor: Brushless DC ...
$93.49
PMP-450 Pump, ID 13mm (1/2in)
Part No. PMP-450
Part No. PMP-450
The Koolance PMP-450 is a reliable high-flow pump with built-in speed control knob. It handles external control throttling better than the PMP-450S.
Maximum Flow Rate: 15L/min (4.0 gal/min) @ 12V, 17.5L/min (4.6 gal/min) @ 24V
Maximu ...
$93.49
PMP-450S Pump, ID 13mm (1/2in)
Part No. PMP-450S
Part No. PMP-450S
The reliable PMP-450S is Koolance's highest-flow 24V pump which can also run at 12V. (If pump speed will be externally throttled from 12V or 24V, PMP-450 is recommended for smoother operation.)
Maximum Flow Rate: 12L/min (3.2 gal/min) @ 12 ...
$93.49
PMP-400 Pump, ID 10mm (3/8in)
Part No. PMP-400
Part No. PMP-400
The PMP-400 is a high-pressure pump with a very low profile format.
Maximum Flow Rate: 7.5 L/min (1.9 gal/min)
Maximum Head Pressure: 5.5m (18ft)
Motor: Brushless DC, electronically commutated, spherical motor
Power Consu ...
$84.49
Showing 1 to 6 of 6 (1 Pages)
Stay Connected