Categories

 
Currency

PC Computer Cooling

PC Computer Cooling

Liquid cooling systems which are specifically designed to handle computers. These units are programmed to adjust performance based on typical PC hardware temperature ranges and utilize an ATX power supply input. For higher capacity cooling or additional features like software control, see Liquid-to-Air, Ambient cooling systems.

Display:
Show:
Sort By:
EX2-755 Computer Liquid Cooling System, Rev2.0
EX2-755 is an ambient liquid cooling system designed with features for computer cooling. This model contains a dual x 120mm fan aluminum radiator, providing roughly 590W of cooling with a 25°C ambient delta. Just add tubing, fittings, coolant ...
$425.99
EX2-1055 Computer Liquid Cooling System, Rev1.5
EX2-1055 is an ambient liquid cooling system designed with features for computer cooling. This model contains a triple x 120mm fan aluminum radiator, providing roughly 900W of cooling with a 25°C ambient delta. Just add tubing, fittings, coolant, ...
$501.99
EXT-440CU Computer Liquid Cooling System, Rev3.0
EXT-440CU is a compact ambient liquid cooling system designed with features for computer cooling. This model contains a single x 120mm fan copper/brass radiator, providing roughly 400W of cooling with a 25°C ambient delta. Just add tubing, fitting ...
$399.49