Categories

 
Currency

Cold Plates

Cold Plates

Koolance has a variety of universal and custom designed cold plates to cool a variety of semiconductors. For assistance choosing the right cooler, check out one of Koolance's many information pages.

Display:
Show:
Sort By:
PLT-UN45P Cold Plate, 45mm x 45mm (1.8in x 1.8in)
PLT-UN45F is a general-purpose cold plate for thermal applications such as TEC, LED, image sensor, and semiconductor cooling. The cooling area footprint is 45mm x 45mm (1.8in x 1.8in), and it utilizes a square peg array internal structure. One ...
$60.49
GPU-230 Cold Plate, 45mm x 45mm (1.8in x 1.8in)
Koolance's best-performing "GPU Series" cold plate, the GPU-230 is a general-purpose water block with a 0.5mm microfin internal structure. The cooling area footprint is approximately 45mm x 45mm (1.8in x 1.8in). Materials include a copper cold ...
$78.49
PLT-UN25F Cold Plate, 25mm x 25mm (0.98in x 0.98in)
PLT-UN25F is a high-efficiency, general-purpose cold plate for thermal applications such as TEC, LED, image sensor, and semiconductor cooling. The active cooling area is 25mm x 25mm (0.98in x 0.98in), and it utilizes a 0.5mm microfin internal stru ...
$76.49
PLT-UN40F Cold Plate, 40mm x 40mm (1.57in x 1.57in)
PLT-UN40F is a high-efficiency, general-purpose cold plate for thermal applications such as TEC, LED, image sensor, and semiconductor cooling. The cooling area footprint is 40mm x 40mm (1.57in x 1.57in), and it utilizes a 0.5mm microfin internal s ...
$78.49
PLT-UN50F Cold Plate, 50mm x 50mm (1.97in x 1.97in)
PLT-UN50F is a high-efficiency, general-purpose cold plate for thermal applications such as TEC, LED, image sensor, and semiconductor cooling. The cooling area footprint is 50mm x 50mm (1.97in x 1.97in), and it utilizes a 0.5mm microfin internal s ...
$94.49
GPU-210 Cold Plate, 35mm x 35mm (1.4in x 1.4in)
The GPU-210 is a general-purpose block with a 0.5mm microfin internal structure. The cooling area footprint is 35mm x 35mm (1.4in x 1.41in). Materials include a copper cold plate, brass top, anti-corrosive nickel plating, and EPDM o-ring. Work ...
$72.49