Categories

 

Reservoirs

Reservoirs

Generally, reservoirs serve to automatically filter air from the loop and to store excess coolant. Koolance provides many types of coolant tanks, from standalone models to versions which fit in drive bays. There are also types which will directly attach to a pump.



 

60mm OD Cylindrical

60mm OD Cylindrical (16)

Koolance cylindrical bodied coolant reservoirs have many options for customization. Select the size, capacity, base, and top which you prefer. This group is for tank bodies with an outer diameter of 60mm.

 

80mm OD Cylindrical

80mm OD Cylindrical (13)

Koolance cylindrical bodied coolant reservoirs have many options for customization. Select the size, capacity, base, and top which you prefer. This group is for tank bodies with an outer diameter of 80mm.

 

Drive Bay

Drive Bay (5)

Coolant storage reservoirs which fit within a computer's 5.25-inch drive bay. Tanks may include pumps.

 

Other Tanks

Other Tanks (2)

Coolant reservoirs with specialized custom tank shapes.

 

With Pump

With Pump (3)

Coolant storage reservoirs which include pumps. Tanks may fit within a 5.25-inch drive bay format.