Categories

 

High Pressure

Quick disconnect couplings with no-spill on disconnection up to 10kgf/cm2 (142psi) of pressure.



 

QD1H Series

QD1H Series

The QD1H series includes couplings for 3mm (1/8 inch) internal diameter hose and is physically the smallest size. High pressure no-spill quick disconnect couplings which push to connect with a negligible amount of coolant freed.

ID: 03mm (1/8in)ID: 03mm (1/8in)ThreadedThreaded

 

QD2H Series

QD2H Series

The QD2H series includes couplings for 6mm (1/4 inch) internal diameter hose. High pressure no-spill quick disconnect couplings which push to connect with a negligible amount of coolant freed.

ID: 06mm (1/4in)ID: 06mm (1/4in)ThreadedThreaded

 

QD3H Series

QD3H Series

The QD3H series includes couplings for 10 to 13mm (3/8 to 1/2 inch) ID hose, is the most popular size, and has the widest range of fittings. High pressure no-spill quick disconnect couplings which push to connect with a negligible amount of coolant freed.

 ID: 10mm (3/8in) ID: 10mm (3/8in)ID: 13mm (1/2in)ID: 13mm (1/2in)ThreadedThreaded

 

QD4H Series

QD4H Series

The QD4H series includes couplings for 13mm (1/2 inch) ID hose and is physically the largest size. High pressure no-spill quick disconnect couplings which push to connect with a negligible amount of coolant freed.

ID: 13mm (1/2in)ID: 13mm (1/2in)