Categories

 

Tubing

Tubing

Koolance flexible polyurethane (PU) and polyvinyl chloride (PVC) tubing is available in multiple colors and sizes. Diameter, wall thickness, and material density affects the bend radius.



 

ID: 06mm (1/4in)

ID: 06mm (1/4in) (2)

Koolance flexible polyurethane (PU) and polyvinyl chloride (PVC) tubing is available in multiple colors and sizes. 6mm (1/4in) ID is an effective choice for low clearance applications like rack mounted and blade servers.

 

ID: 10mm (3/8in)

ID: 10mm (3/8in) (7)

Koolance flexible polyurethane (PU) and polyvinyl chloride (PVC) tubing is available in multiple colors and sizes.10mm (3/8in) ID is a great balance, typically providing the same thermal performance as 13mm (1/2in) tubing, but more easily incorporated.

 

ID: 13mm (1/2in)

ID: 13mm (1/2in) (6)

Koolance flexible polyurethane (PU) and polyvinyl chloride (PVC) tubing is available in multiple colors and sizes. 13mm (1/2in) ID loops provide high flow rates with low restriction.

 

Spring Wrap

Spring Wrap (10)

Tubing spring wrap fits around tubing like a sleeve to prevent kinking in tight turns. Koolance spring wrap is made of steel with plastic coating for added durability.

OD: 10mm (3/8in)OD: 10mm (3/8in) (2)OD: 13mm (1/2in)OD: 13mm (1/2in) (3)OD: 16mm (5/8in)OD: 16mm (5/8in) (4)OD: 19mm (3/4in)OD: 19mm (3/4in) (1)