QD3H Male Quick Disconnect No-Spill Coupling, Panel Barb for ID 13mm (1/2in)
Volume Pricing |
---|
Qty 1 : $16.99/ea |
10 : $15.89 |
25 : $15.52 |
50 : $14.79 |
100 : $14.05 |
250 : $13.87 |
500 : $13.69 |
1000+ : $13.50 |
OD: 16mm (5/8")
Wall: 1.5mm (1/16")
Intended Tubing Size
Koolance patented quick disconnect no-spill coupling with automatic shutoff. 13mm (1/2in) ID male panel-mountable hose barb with clamp for 16mm (5/8in) OD. It will only fit a Koolance QD3H female quick disconnect.
After pulling the ring on the female QDC side, the quick-disconnect fittings will separate. Liquid on both sides will be automatically obstructed with approximately 0.2ml freed. Coolant volume lost upon disconnection will rise with internal pressure higher than 10kgf/cm2 (142psi).
General | |
Weight | 0.14 lb (0.06 kg) |
Max No-Spill Pressure | 10kgf/cm2 (142psi) |
Max Pressure Tolerance @ 25°C | 12kgf/cm2 (170.7psi) |
Max Temperature Tolerance | 80°C (176°F) |
Min Pressure Tolerance @ 25°C | 0.0kgf/cm2 (0psi) |
Min Storage Temperature (*No Freezing) | -20ºC (-4ºF) |
Seal Material | EPDM (Water/Glycol Liquids) |
Wetted Materials | Brass, Nickel Plating, Stainless Steel, EPDM |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected