Radiator, 3x120mm 20-FPI Copper


SKU: HX-CU1020VS
Released: 21 February 2011

This product is archived and displayed for information only. It is no longer available for purchase.

The copper core HX-CU1020VS provides an approximate 1000W of added heat dissipation when coupled with three 120mm fans. With a fin density of 20 FPI (fins per inch), it is optimized for low to mid-range air flow. Vertical (perpendicular) G 1/4 BSPP (parallel) thread fitting sockets. 30mm (1.18") long mounting screws are included. Dual pass, 15mm (0.59") fan hole spacing.

General
Weight 3.10 lb (1.41 kg)
Materials Brass/Copper
Radiators
Fan Capacity 3 x 120mm
Fins Per Inch (FPI) 20
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Tags: 3-Fan, Radiator, 120mm,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.