Categories

 

Radiator/Fans/Shroud Assembly Kit, 3x120mm, Copper


SKU: KIT-EHX1020CUV
Availability: In Stock
Download Spec Sheet

Orders for FedEx placed in the next 15 hours, 35 minutes ship on our next business day.

Price:
1 at $135.99
10 at $132.64
25 at $129.29
50 at $125.93
100 at $124.93
250 at $123.25
500+ at $122.25
Qty:   Add to Cart


   - OR -   
Fittings for Reservoir+Pump?
Add Bay Reservoir & Pump?
Add BSPP Fittings?

This kit includes everything needed to assemble a triple 120mm radiator, fans, and shroud. It is normally dropped-into a computer chassis, which requires the user to cut the top of their case. The copper core 3x120mm heat exchanger is low profile, high fin density 30 FPI (fins per inch) radiator. Assembly is required with the included mounting hardware. Products included in this kit are:

When mounting in the top of a computer case, this unit will occupy the top 5.25" bay and requires 1.38 inches (35mm) of space above all components within the computer. Fitting space must also be considered, although the radiator can be mounted with fittings in the front or back. Please see the installation manual linked above for assembly details.

NOTE: Since each chassis installation is unique, this product does not include instructions on mounting the unit into a chassis. Unless mounted in an external enclosure, it will require permanent modification to the computer chassis (a cutout stencil is available here). Technical support with regard to chassis modification is not provided by Koolance.

General
Weight 4.00 lb (1.81 kg)
Materials Copper/Brass
Radiators
Fan Capacity 3 x 120mm
Fins Per Inch (FPI) 30

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.