Radiator Mounting Screw & Nut, 25mm
Part No. BLT-HX025
In Stock
Fedex orders placed now will ship on April 22nd.
Four mounting posts and black thumb nuts for easier assembly and removal of radiator fans. Fits fans up to 25mm thick plus the black nut with about 3mm left over. Uses a standard M4 thread. (Pliers may be needed to tighten the top nuts the first time.)
General | |
Weight | 0.06 lb (0.03 kg) |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Diagram - blt-hx025_d1.pdf
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected