Radiator Shroud Mounting Bracket, Black Plate


RoHS Certified
SKU: BKT-HX003BK
Availability: In Stock

Orders for FedEx placed in the next 18 hours, 42 minutes ship on our next business day.

Price:
1 at $24.99
5 at $24.40
10 at $23.81
25+ at $23.21
Qty:   Add to Cart


   - OR -   

8-piece nickel plated steel mounting bracket for adapting various sizes of heat exchangers to 120mm fan shrouds. Mounting screws, self-adhesive foam lining (for air blocking), and a black aluminum rear back plate for Koolance ENC enclosures are included.

The bracket can be installed in two primary ways. The standard method (shown in the main photo) will accommodate radiators up to 45mm (1.77") in height. For taller units, the smaller bracket pieces should be inverted and sandwiched between the radiator and shroud.

General
Weight 1.00 lb (0.45 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.