Categories

 
Currency

RAM-30-V06 Water Block (Memory) [06mm, 1/4in ID]

[Replaced By RAM-33]
Part No. RAM-30-V06 This product is archived and displayed for information only. It is no longer available for purchase. Released: 31 October 2005
ID: 6mm (1/4")
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size

The unique RAM-30-V06 liquid cools both sides of up to two adjacent memory sticks. Install two RAM-30's for cooling of up to four slots! DDR3, DDR2, DDR, FB-DIMM, and SD DIMM's are supported.

Koolance's patented Hydra-Pak soft cooler technology efficiently extracts heat where traditional "block" coolers can not. The RAM-30 features adjustable width for adequate contact pressure, and a simplistic thumb screw design for easy installation. NOTE: To install the Koolance RAM-30-V06 cooler, the memory's original heat spreaders or heat sinks (if any) should be removed in order to fit. This is also to prevent damage to the Hydra-Pak during installation, and to provide superior cooling by getting water flow as close to the memory as possible. If your memory sticks have heat spreaders, please verify these can be physically removed before purchasing the RAM-30-V06.


General
Weight 0.40 lb (0.18 kg)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.