Reservoir and Pump Replacement, EX2-755 (Rev.1.x Only)
Part No. TNK-EXNX-V2
In Stock
Fedex orders placed now will ship on April 22nd.
$96.99
Volume Pricing |
---|
Qty 1 : $96.99/ea |
10 : $94.55 |
25 : $92.11 |
50 : $89.67 |
100 : $88.94 |
250 : $87.72 |
500+ : $86.99 |
ID: 10mm (3/8")
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size
Replacement pump and reservoir assembly for Koolance EX2-755 and EX2-750xx-V2 cooling systems. Not compatible with EX2-755 Rev.2.0 or later versions.
General | |
Weight | 1.00 lb (0.45 kg) |
Reservoirs | |
Capacity | 157ml (5.3 fl oz) |
Pump | PMP-300 @ 12V |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected