Categories

 

RP-985 Reservoir and Pump (Rev2.0)

Part No. RP-985-R In-Stock Icon In Stock Fedex orders placed now will ship on April 27th.
Price:   $139.99   $119.95
CE Certified
Add: Fan Wiring Harness
BSPP Fittings

NOTE: Refurbished items have been returned to us, used or unused, for whatever reason and have been reconditioned to manufacturer specification. These items may bear signs of usage, shipping, or wear. However, they will have been professionally serviced and wherever necessary, components replaced. Refurbished items from Koolance.com carry a full product warranty.

The RP-985 incorporates Koolance's PMP-300 pump. Designed to fit a single 5.25" (CD) bay, it utilizes the same reservoir, front LED display, and rear G 1/4 BSPP (parallel) thread fitting sockets.

Features:

  • Fits a single 5.25" CD bay
  • Adjusts radiator fan speeds automatically, or with 10 manual levels
  • Manual pump speed adjustment
  • Variable temperature alarms on 3 independent sensors
  • Auto-cycle or static display of all connected temperature sensors
  • Variable safety shutdown temperature
  • Front and top reservoir blue LED lighting
  • Top refill plug

IMPORTANT NOTE: The pump should never be run dry. Always test this product with coolant.


General
Weight 2.20 lb (1.00 kg)
Max Pressure @ 25°C 1kgf/cm2 (14.2psi)
Max Temperature 60°C (140°F)
Reservoirs
Capacity 237mL (8 fl oz)
Display Type LED
Pump PMP-300 @ 12V
Temperature Sensors 10K Thermistors
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.