Categories

 

Sliding 180-Degree U Connector, G 1/4 BSPP


RoHS Certified
SKU: CNT-MEAU
Availability: In Stock
Download Spec Sheet


Price:
1 at $9.74
10 at $9.29
25 at $9.14
50 at $8.83
100 at $8.53
250 at $8.46
500 at $8.38
1000+ at $8.31
Qty:   Add to Cart


   - OR -   

Swiveling, adjustable 180-degree "U" connector for RAM-33 or other products. Can be expanded from a total length of 37.5mm (1.5") to 41.5mm (1.6"). Nickel-plated brass, G 1/4 BSPP threading.

General
Weight 0.12 lb (0.05 kg)
Max Pressure @ 25°C 2kgf/cm2 (28.5psi)
Max Temperature 100°C (212°F)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
Diagram - cnt-meau_d0.gif

Tags: Connector, Memory, RAM,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.