Currency

Related Products

Temperature Sensor, Flat, 10K Ohm

RoHS Certified
SKU: SEN-AP007P
Availability: In Stock

Orders for FedEx placed in the next 7 hours, 14 minutes ship today.
Price:
1 at $4.49
10 at $4.32
25 at $4.26
50 at $4.15
100 at $4.03
250 at $4.01
500 at $3.98
1000+ at $3.95
Qty:   Add to Cart


   - OR -   

Flat temperature sensor compatible with Koolance multi-sensor systems. Wire length = 30" (76cm).

This type of thermistor is relatively delicate. The sensor may burn out if placed in direct contact with a high heat source. The probe should also not be placed directly between a heat source and its liquid cooler to prevent inadequate heat transfer.

NOTE: This sensor will only work with Koolance products which use 10K Ohm @25°C sensors (first introduced in 2011).

General
Weight 0.01 lb (0.00 kg)
Max Temperature 90°C (194°F)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.