Categories

 

Temperature Sensor, Flat, 50K Ohm (Older Version)


RoHS Certified
SKU: SEN-AP002P
Availability: In Stock

Price:
1 at $4.49
10 at $4.32
25 at $4.26
50 at $4.15
100 at $4.03
250 at $4.01
500 at $3.98
1000+ at $3.95
Qty:   Add to Cart


   - OR -   

NOTE: This sensor will only work with Koolance products which use 50K Ohm @25°C sensors (introduced before 2011). Flat temperature sensor compatible with Koolance multi-sensor systems. Wire length = 30" (76cm).

This type of thermistor is relatively delicate. The sensor may burn out if placed in direct contact with a high heat source. The probe should also not be placed directly between a heat source and its liquid cooler to prevent inadequate heat transfer.
 

General
Weight 0.01 lb (0.00 kg)
Max Temperature 90°C (194°F)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.