Currency

Thermal Padding, 0.5mm Thick

RoHS Certified
SKU: PAD-VD05
Availability: In Stock

Orders for FedEx placed in the next 11 hours, 25 minutes ship today.
Price:
1 at $4.99
5 at $4.75
10 at $4.52
25+ at $4.28
Qty:   Add to Cart


   - OR -   

Uncut thermal padding used in some Koolance VID-series water blocks. One 10cm x 10cm (3.9" x 3.9") sheet of 0.5mm thick material is included. Thermal conductivity = 1.5 W/mK.

General
Weight 0.18 lb (0.08 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.