Threading Adapter, NPT 1/8 Male to G 1/4 Female
Part No. ADT-N18M-G14F
In Stock
Fedex orders placed now will ship on April 26th.
$2.99
Volume Pricing |
---|
Qty 1 : $2.99/ea |
10 : $2.82 |
25 : $2.76 |
50 : $2.65 |
100 : $2.54 |
250 : $2.51 |
500 : $2.48 |
1000+ : $2.45 |
Single fitting threading adapter, from NPT 1/8 (male) to G 1/4 BSPP (female).
General | |
Weight | 0.09 lb (0.04 kg) |
Fitting Thread | NPT 1/8, G 1/4 BSPP |
Max Pressure Tolerance @ 25°C | 15kgf/cm2 (213.4psi) |
Max Temperature Tolerance | 120°C (248°F) |
Wetted Materials | Brass, Nickel Plating, EPDM |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
3D Model - adt-n18m-g14f.step.zip
Diagram - adt-n18m-g14f_d1.pdf
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected