Tubing Roll, PVC Green, Dia: 13mm x 16mm (1/2in x 5/8in) - [Length 100m / 328ft]
Part No. HOS-13GN-100M
In Stock
Fedex orders placed now will ship on April 22nd.
ID: 13mm (1/2")
OD: 16mm (5/8")
Wall: 1.5mm (1/16")
Intended Tubing Size
OD: 16mm (5/8")
Wall: 1.5mm (1/16")
Intended Tubing Size
Koolance green PVC tubing with 13mm (1/2in) internal diameter, 16mm (5/8in) external diameter. Bend radius is approximately 55mm (2.2in). This tubing is one roll of 100m (328ft).
General | |
Weight | 20.40 lb (9.25 kg) |
Max Pressure Tolerance @ 25°C | 4kgf/cm2 (57psi) |
Max Temperature Tolerance | 70°C (158°F) |
Hardness (Shore) | 75A |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected