Categories

 

EXC-450 Portable 450W Recirculating Liquid Chiller (Ultra Compact) (Refurb)

Part No. EXC-450-R In-Stock Icon In Stock FedEx orders in next 9 hrs, 39 mins ship today.
Price:   $1,499.99   $1,349.95
Add: Coolant
Tubing
BSPP Fittings

NOTE: Refurbished items have been returned to us, used or unused, for whatever reason and have been reconditioned to manufacturer specification. These items may bear signs of usage, shipping, or wear. However, they will have been professionally serviced and wherever necessary, components replaced. Refurbished items from Koolance.com carry a full product warranty.

Koolance's EXC-450 is an extremely compact (6in x 8in x 21in, or 152mm x 203mm x 533mm) portable recirculating liquid chiller rated at 450W, or 1535 BTU/hr @25°C liquid & ambient. Chiller control is based on one of four configurable temperature set-points, including the option to lock liquid to ambient for avoiding condensation or to an external K-type thermocouple sensor (not included).

Along with temperature and set-point, EXC-450 can report internal coolant flow rate, pump RPM, and condenser fan RPM on a customizable 2-line OLED display. An adjustable relay trigger output on the rear of the unit is available based on temperature.

  • Cooling capacity: 450W (1535BTU/hr) @ 25°C liquid/ambient
  • Temperature options: liquid set-point (1 to 50°C), external thermocouple set-point (1 to 149°C), liquid and ambient delta-T (-50 to 50°C), external thermocouple and ambient delta-T (-50 to 50°C); toggle °C/°F
  • Pump: 10 manual levels, up to 8.2LPM (2.2GPM)
  • Select only values you want displayed on the front 2-line OLED display (fixed or rotating)
  • Show pump impeller speed in RPM
  • Show coolant flow rate in LPM/GPM
  • Show condenser fan speed in RPM
  • Adjust audio alarm based on temperature
  • Relay trigger can be configured as NO or NC and adjusted based on temperature
  • Refrigerant: R-134a
  • Power input: 24VDC, 250W
  • Maximum power consumption @ ambient (approximate): 230W @ 25°C
  • Designed for an operational temperature range of 0-40°C (ambient and liquid)
  • Reservoir capacity: 1 liter
  • G 1/4 BSPP threads on back for fittings

NOTE: Requires 24VDC input power. Koolance offers a separate power supply for AC wall outlet sources. Keep unit upright at all times, and for at least 24 hours before applying power to ensure sufficient oil reaches the compressor.


General
Weight 20.00 lb (9.07 kg)
Max Pressure @ 25°C 2kgf/cm2 (28.5psi)
Max Temperature 40°C (104°F)
Cooling Systems
Cooling Capacity 450W (1535BTU/hr) @ 25°C liquid & ambient (0°C dT)
Display Type OLED
Flow Rate 8.2LPM (2.2GPM)
Max Power Consumption 230W
Power Source 24 VDC
Temperature Sensors K-Type Thermocouple (external - optional)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
exc-450_g2.gif

exc-450_g1.gif

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.