
VID-NX275 Water Block (NVIDIA GeForce GTX 275 Video Card)
The new Koolance VID-NX275 is a combined GPU and
memory cooler for high-end video cooling of NVIDIA GeForce GTX 275 cards in single or
multi video configurations. It combines a full nickel-plated solid copper cooler which
targets all primary heat-producing regions of the GTX 275 (including the voltage regulators).
An acrylic lid allows coolant visibility under the logo.
Fitting threading is standard G 1/4 BSPP. For multiple card configurations, video connectors are also available.
NOTE: This product is based on the original reference board layout. It will not fit video cards which have been changed from the original AMD or NVIDIA reference spec.
General | |
Weight | 2.00 lb (0.91 kg) |
Materials | Nickel-Plated Copper, Nickel-Plated Brass, PMMA Acrylic, Silicone |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected