Add...
Back Plate for VID-NXTTNX Water Block (NVIDIA GeForce GTX 980 Ti, TITAN X Video Card)
Availability: In Stock
Orders for FedEx placed in the next 3 hours, 19 minutes ship today.
Price:
| 1 at
$34.99 $22.95
|
Koolance optional aluminum full coverage back plate for VID-NXTTNX video block (not included). Thermal pads and mounting screws are included.
| General | |
| Weight | 0.30 lb (0.14 kg) |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.