Categories

 

VID-NXTTNX Water Block (NVIDIA GeForce GTX 980 Ti, GTX TITAN X Video Card) (Refurb)

Part No. VID-NXTTNX-R In-Stock Icon In Stock FedEx orders placed in the next 8 hrs, 13 mins ship today.
Add Related Products
BSPP Fittings

NOTE: Refurbished items have been returned to us, used or unused, for whatever reason and have been reconditioned to manufacturer specification. These items may bear signs of usage, shipping, or wear. However, they will have been professionally serviced and wherever necessary, components replaced. Refurbished items from Koolance.com carry a full product warranty.

The Koolance VID-NXTTNX is a full coverage video block for water cooling NVIDIA reference GeForce GTX 980 Ti and GTX TITAN X cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) design made of solid copper with anti-corrosive nickel plating. Thermal interface material and mounting hardware are included. Tube fitting threads are G 1/4 BSPP.

An optional full coverage back plate is also available for this water block. For multiple card configurations, video connectors are available.

NOTE: This product is based on the original reference board layout. It will not fit video cards which have been changed from the original AMD or NVIDIA reference spec.


General
Weight 2.25 lb (1.02 kg)
Materials Nickel-Plated Copper, Nickel-Plated Brass, Stainless Steel, POM Acetal, EPDM
Max Pressure @ 25°C 1.5kgf/cm2 (21.3psi)
Max Temperature 80°C (176°F)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.